二维搜索
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的文件格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PT650027

Expand Table
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Display
ARDTEEL_ANZEIGE
Type of plug-in contact, communication interface
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of switching function
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
PT640026
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:200-1000mm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser diode, red ...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640026
2
LED display
Female (socket)
Programmable/configurable
PT643020
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:21-45mm, Resolution 6µm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Lase...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT643020
42
LED display
Female (socket)
Programmable/configurable
PT643021
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:32-70mm, Resolution 10µm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Las...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT643021
2
LED display
Female (socket)
Programmable/configurable
PT640020
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:21-45mm, Resolution 6µm, Triangulation, 24V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser d...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640020
42
LED display
Female (socket)
Programmable/configurable
PT640022
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:42-120mm, Resolution 20µm, Triangulation, 24V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640022
42
LED display
Female (socket)
Programmable/configurable
PT643023
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:50-200mm, Resolution 40µm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, La...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT643023
42
LED display
Female (socket)
Programmable/configurable
PT643024
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:60-300mm, Resolution 60µm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, La...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT643024
2
LED display
Female (socket)
Programmable/configurable
PT643025
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:100-600mm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser diode, red l...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT643025
2
LED display
Female (socket)
Programmable/configurable
PT643026
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:200-1000mm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser diode, red ...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT643026
42
LED display
Female (socket)
Programmable/configurable
PT650025
sensor laser, diffuse-reflection sensor, 65x50x21mm, Sn:30-70mm, Resolution 20µm, Triangulation, 12-28V DC, 4-20mA, Connector M12 5pin, IP67, Zinc die-cast Anodised+Glass, Laser diode, red light, Point, Teach-In
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT650025
21
LED display
PT650027
sensor laser, diffuse-reflection sensor, 65x50x21mm, Sn:50-300mm, Triangulation, 12-28V DC, 4-20mA, Connector M12 5pin, IP67, Zinc die-cast Anodised+Glass, Laser diode, red light, Point, Teach-In
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT650027
7
LED display
PT65002H
sensor laser, diffuse-reflection sensor, 65x50x21mm, Sn:100-600mm, Triangulation, 12-28V DC, 0-10V, Connector M12 5pin, IP67, Zinc die-cast Anodised+Glass, Laser diode, red light, Point, Teach-In
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT65002H
21
LED display
PT640025
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:100-600mm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser diode, red l...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640025
42
LED display
Female (socket)
Programmable/configurable
PT640021
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:32-70mm, Resolution 10µm, Triangulation, 24V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, Laser ...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640021
42
LED display
Female (socket)
Programmable/configurable
PT640023
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:50-200mm, Resolution 40µm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, La...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640023
42
LED display
Female (socket)
Programmable/configurable
PT640024
sensor laser, diffuse-reflection sensor, 68x78x21mm, Sn:60-300mm, Resolution 60µm, Triangulation, 22-26V DC, 2x PNP/NPN Programmable/configurable, 0-10V/4-20mA, Rotatable M12-connector 8pin, IP67 / IP54, Aluminum Anodised+Glass, 3.3kHz, RS-232, La...
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT640024
2
LED display
Female (socket)
Programmable/configurable
PT660020
sensor laser, diffuse-reflection sensor, 65x50x21mm, Sn:30-70mm, Resolution 20µm, Triangulation, 12-28V DC, 0-10V/4-20mA, Connector M12 8pin, IP67, Zinc die-cast+Glass, Laser diode, red light, Point, Teach-In
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT660020
21
LED display
PT660021
sensor laser, diffuse-reflection sensor, 65x50x21mm, Sn:30-130mm, Resolution 60µm, Triangulation, 12-28V DC, 0-10V/4-20mA, Connector M12 8pin, IP67, Zinc die-cast+Glass, Laser diode, red light, Point, Teach-In
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT660021
21
LED display
PT660022
sensor laser, diffuse-reflection sensor, 65x50x21mm, Sn:50-300mm, Triangulation, 12-28V DC, 0-10V/4-20mA, Connector M12 8pin, IP67, Zinc die-cast+Glass, Laser diode, red light, Point, Teach-In
Optical sensors function contactlessly. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). The basic operating principle is based on the transmission and reception of light. There are three different versions: 1. The through-beam sensor consists of two separate devices, a transmitter and a receiver that are aligned with one another. If the light beam between the two devices is interrupted, the switching output integrated in the receiver changes its status. 2. With the retro-reflective sensor, the transmitter and receiver are located in one device. The emitted light beam is reflected back to the receiver by a reflector that is to be mounted opposite the device. As soon as the light beam is interrupted, the switching output integrated in the device changes its status. 3. With the diffuse reflection sensor, the transmitter and receiver are in one device. The emitted light beam is reflected by the object that is to be detected. As soon as the receiver detects the reflected light, the switching output integrated in the device changes its status.
PT660022
21
LED display
显示压缩表示形式 (40 Produkt)
订购编码PT650027
上次修改17.07.2025 14:57:26
单位

分类

CNS

CNSERPBASE Object Properties
Order NumberPT650027
Add at least 2 products with